4 Software Requirements
The CryptoAuth Pro Trust Platform can be used in a variety of ways,
including:
- As a development tool in conjunction with Microchip’s Trust Platform Design Suite of use case tools.
- As a development and demonstration platform for Microchip predefined applications.
- As a development platform for custom applications using Microchip’s Python®-based tools or C-based tools.
A range of software tools is available to support work with the CryptoAuth Pro Trust Platform.