Introduction

The Microchip CryptoAuth Pro Trust Platform is an enhanced version of the CryptoAuth Trust Platform Board and is part of the CryptoAuthentication™ evaluation kit portfolio.

The CryptoAuth Pro Trust Platform kit extends the CryptoAuth Trust Platform with a more powerful Cortex M4 microcontroller, four on-board CryptoAuthentication devices, two mikroBUS™ sockets, and an on-board 10/100 Mbit Ethernet PHY. The board also contains the Microchip Technology PKoB4 debugger, which is compatible with MPLAB®X IDE. The application microcontroller has been configured to readily make use of many of the features provided on the board.

This user guide provides a physical overview of the connections, components and features associated with the CryptoAuth Pro Trust Platform development kit.

Figure . CryptoAuth Pro Trust Platform