1.1.1 Stationary Reference Frame Model

The following equation represents the stationary model of PMSM:

Equation 1-1. Stationary Reference Frame Model
[ U α U β ]   =   R s [ i α i β ] + p L α β [ i α i β ] + [ e α e β ]

Where:

  • [ U α U β ] is the stator voltage in a stationary reference frame
  • [ i α i β ] is the stator current in a stationary reference frame
  • [ e α e β ] is the stator back EMF in a stationary reference frame
  • Rs is the stator per phase resistance
  • p = d/dt is the differential operator
Equation 1-2. Inductance Matrix
L α β = [   L d ⁢ +   L q 2 + L d − L q 2 cos   ( 2 θ e )                                     L d − L q 2 sin ( 2 θ e ) L d − L q 2 sin ( 2 θ e ) ⁢                                      L d + L q 2 ⁢   −     L d − L q 2 ⁢   cos ( 2 θ e ) ⁢ ]
  • Ld is the inductance when the winding axis is aligned to the rotor flux axis
  • Lq is the inductance when the winding axis is orthogonal to the rotor flux axis
  • θe is the rotor flux angle
Equation 1-3. Back EMF
[ e α e β ] = w e λ m [ − sin ( 2 θ e ) cos ( 2 θ e ) ]
  • λm is the permanent magnet flux linkage
  • we is the electrical speed of the motor