Jump to main content
Sensorless Field Oriented Control for a Permanent Magnet Synchronous Motor Using Sliding Mode Observer
Search
Introduction
1
Permanent Magnet Synchronous Motors
1.1
Mathematical Model
2
Field Oriented Control
2.1
FOC Based Variable Frequency PMSM Drive
3
Rotor Position and Speed Estimation
3.1
Start Up Procedure
3.2
Sliding Mode Observer
3.3
Rotor Angle Calculation
3.4
Rotor Speed Calculation
4
Field Oriented Control (FOC) Implementation
4.1
SAME70 MCU Features and Peripheral Settings
5
Conclusion
6
Appendix: Architectural Highlights of 32-bit MCUs for Motor Control Applications
7
References
8
Revision History
Microchip Information
Trademarks
Legal Notice
Microchip Devices Code Protection Feature