4.1 SAME70 MCU Features and Peripheral Settings
The SAME70 microcontrollers combine a 300 MHz Arm Cortex-M7 Core with up to 64 KB of tightly coupled core memory for a fast FOC, with up to two MB of Flash memory for creating high-performance applications. It features a pair of dual Sample-and-Hold (S/H) 12-bit ADC engines sampling at up to two MS/s in 12-bit mode, and up to eight PWM channels capable of generating complementary PWM with dead-time in Edge or center-aligned modes. For more information, refer to the SAME7x data sheet.