1 What is the MPLAB® Code Configurator Melody CAN-TP Library?
MPLAB® Code Configurator Melody CAN-TP Library allows customers to utilize the ISO 15765-2 defined transport protocol to handle and send complex messages over a CAN/CAN-FD bus.
MPLAB® Code Configurator Melody CAN-TP Library allows customers to utilize the ISO 15765-2 defined transport protocol to handle and send complex messages over a CAN/CAN-FD bus.
CAN-TPLibraryC
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.