2 Operating Environment
- MPLAB X IDE: v6.20 or higher
- XC-DSC Compiler: v3.10 or higher
- MCC Core: v5.8.4 or higher
- Melody Core: v2.10.1 or higher
- CAN-FD Driver: v1.2.2 or higher
- CAN 2.0 Driver: v1.2.0 or higher
- Timer Driver: v1.1.0 or higher
PLIBs
- dsPIC33C
- CAN-FD PLIB: v1.6.0 or higher
- Timer PLIB: v1.5.0 or higher
- MCCP/SCCP PLIB: v1.6.0 or higher
- dsPIC33A
- CAN-FD PLIB: v1.0.6 or higher
- Timer PLIB: v1.1.1 or higher
- MCCP/SCCP PLIB: v1.2.2 or higher