4.2 DC and AC Operating Range

Table 4-1. DC and AC Operating Range
AT28HC256‑70AT28HC256‑90AT28HC256‑12
Operating Temperature (Case)Industrial-40°C to +85°C-40°C to +85°C-40°C to +85°C
VCC Power Supply5V ± 10%5V ± 10%5V ± 10%