4.3 DC Characteristics
| Parameter | Symbol | Minimum | Maximum | Units | Test Conditions | |
|---|---|---|---|---|---|---|
| Input Load Current | ILI | — | 10 | μA | VIN = 0V to VCC + 1V | |
| Output Leakage Current | ILO | — | 10 | μA | VI/O = 0V to VCC | |
| VCC Standby Current TTL | ISB1 | — | 3 | mA | CE = 2.0V to VCC for AT28HC256‑90, ‑12 | |
| — | 60 | mA | CE = 2.0V to VCC for AT28HC256‑70 | |||
| VCC Standby Current CMOS | ISB2 | — | 300 | μA | CE = VCC - 0.3V to VCC for AT28HC256‑90, ‑12 | |
| VCC Active Current | ICC | — | 80 | mA | f = 5 MHz; IOUT = 0 mA | |
| Input Low Voltage | VIL | — | 0.8 | V | ||
| Input High Voltage | VIH | 2.0 | — | V | ||
| Output Low Voltage | VOL | — | 0.45 | V | IOL = 6.0 mA | |
| Output High Voltage | VOH | 2.4 | — | V | IOH = -4 mA | |