4.2 Board Setup
Follow these steps before using the SAM9X75-Curiosity board:
- Unpack the board, taking care to avoid electrostatic discharge.
- Check the default jumper settings (see Default Jumper Settings).
- Connect the Micro-USB cable to connector J2 (USB-A port).
- Connect the other end of the cable to a free port on your PC.
- Connect a USB-UART converter to J35, making sure to also connect the VBUS_FTDI power source.
- Open a terminal (console 115200, N, 8, 1) on your PC for the USB-UART converter.
- Reset the board. A “ROMCode” startup message appears on the console.