3 Function Blocks
This section covers the specifications of the SAM9X75-Curiosity and provides a high-level description of the board’s major components and interfaces. This document is not intended to provide detailed documentation about the processor or about any other component used on the board. It is expected that the user will refer to the appropriate documents of these devices to access detailed information.