Description

The SG2000 series integrates seven NPN Darlington pairs with internal suppression diodes to drive lamps, relays, and solenoids in many military, aerospace, and industrial applications that require severe environments. All units feature open collector outputs with greater than 50V breakdown voltages combined with 500 mA current carrying capabilities.

Two input configurations provide optimized designs for interfacing with 5V TTL/CMOS or 6V to 15V CMOS/PMOS drive signals. These devices are designed to operate from –55 °C to 125 °C ambient temperature in a 16-pin dual in-line ceramic (J) package and 20-pin leadless chip carrier (LCC). The plastic SOIC (DW) is designed to operate over the commercial temperature range of 0 °C to 70 °C.

Features
  • Seven NPN Darlington Pairs
  • –55 °C to 125 °C Ambient Operating Temperature Range
  • Collector Currents to 600 mA
  • Output Voltages from 50V to 95V
  • Internal Clamping Diodes for Inductive Loads
  • TTL, CMOS or PMOS Compatible Inputs
  • Hermetic Ceramic Package
High Reliability Features
  • Available to MIL-STD-883, Section 1.2.1
  • Available to DLA - Standard Microcircuit Drawing (SMD)
  • MIL-M38510/14103BEA SG2003J-JAN
  • MIL-M38510/14104BEA SG2004J-JAN
Figure . Partial Schematics