1 Connection Diagrams and Ordering Information

Table 1-1. Connection Diagrams and Ordering Information1,2,3,4

Ambient Temperature

Type

Package

Part Number

Packaging Type

Connection Diagram

–55 °C to 125 °C

J

16-Pin Ceramic Dip

SG2003J

SG2003J-883B

SG2003J-JAN

SG2004J

SG2004J-883B

SG2004J-JAN

SG2013J

SG2013J-883B

SG2023J

SG2023J-883B

SG2023J-DESC

SG2024J

SG2024J-883B

CERDIP

???

DW Package: RoHS Compliant/Pb-Free Transition DC: 0516

DW Package: RoHS/Pb-Free 100% Matte Tin Lead Finish

0 °C to 70 °C

DW

16-Pin Small Outline Wide Body

SG2023DW5

SOWB

–55 °C to 125 °C

L

20-Pin Ceramic (LCC)

SG2003L

SG2003L-883B

SG2023L

SG2023L-883B

CLCC

???

Notes:

1. Contact factory for JAN and DESC product availability

2. All parts are viewed from the top

3. DW package (not pictured) is a 16-pin wide body SOIC with the same pinout as the J package

4. Hermetic packages J and L use Pb37/Sn63 hot solder lead finish, contact factory for availability of RoHS versions

5. RoHS compliant (applies to the plastic DW package only)

Table 1-2. Selection Guide

Device

VCE Max. (V)

IC Max. (mA)

Logic Inputs

SG2003

50

500

5V TTL, CMOS

SG2004

50

500

6V-15V CMOS, PMOS

SG2013

50

600

5V TTL, CMOS

SG2023

95

500

5V TTL, CMOS

SG2024

95

500

6V-15V CMOS, PMOS