3 Thermal Data
Parameter | Value | Units |
|---|---|---|
J Package | ||
Thermal resistance-junction to case, θJC | 30 | °C/W |
Thermal resistance-junction to ambient, θJA | 80 | °C/W |
DW Package | ||
Thermal resistance-junction to case, θJC | 35 | °C/W |
Thermal resistance-junction to ambient, θJA | 90 | °C/W |
L Package | ||
Thermal resistance-junction to case, θJC | 35 | °C/W |
Thermal resistance-junction to ambient, θJA | 120 | °C/W |
Notes:
1. Junction temperature calculation: TJ = TA + (PD × θJA)
2. The above numbers for θJC are maximums for the limiting thermal resistance of the package in a standard mounting configuration. The θJA numbers are meant to be guidelines for the thermal performance of the device/pc-board system. All of the above assume no ambient airflow.