2 Absolute Maximum Ratings
Parameter | Value | Units |
|---|---|---|
Output Voltage (VCE) | ||
SG2003, SG2004, SG2013 | 50 | V |
SG2023, SG2024 | 95 | V |
Input Voltage (VIN) | ||
SG2003, SG2004 | 30 | V |
Continuous input current (IIN) | 25 | mA |
Peak Collector Current (IC) | ||
SG2003, SG2004, SG2023, SG2024 | 500 | mA |
SG2013 | 600 | mA |
Operating Junction Temperature | ||
Hermetic (J, L packages) | 150 | °C |
Plastic (DW package) | 150 | °C |
Storage temperature range | –65 to 150 | °C |
Lead temperature (soldering, 10 seconds) | 300 | °C |
RoHS peak package solder reflow temp. (40 sec. max. exposure) | 260 (+0, –5) | °C |
Note:
1. Exceeding these ratings could cause damage to the device