The PROTO1 Xplained Pro features a two pin terminal block header to
connect external power to the board. To connect a cable to it, just insert it (remove the
insulation from the end first) through the holes at the bottom entry of the connector. An
internal spring blade will lock the wire in place. To release it again, insert a small
screwdriver or similar into the top hole to release the tension of the spring blade and
pull the wire out. This is shown in the figure below.
Table 4-3. Terminal Block Header| Silk screen marking | Pin on terminal block connector |
|---|
| EP5V0 | 1 |
| GND | 2 |
Table 4-4. Terminal Block Header|
|
|