4 Repairs and Enhancements
| Type of Change | Issue ID | Description | Devices Affected |
|---|---|---|---|
| Improvement | M8PD-4199 | Generate package version in the source codes | All supported devices |
| Improvement | CC8SCRIP-19634 | Set default configuration for RSTOSC to HFINTOSC | All supported devices |
| Improvement | CC8SCRIP-19842 | Default value of WTDE configuration bit is set to "disabled" | All supported devices |
| Bug Fix | CC8SCRIP-19286 | DEBUG configuration bit is shown in the MCC UI | All supported devices |