2 What's New?
v1.0.4
- Added feature for generating package version in source code.
- Removed DEBUG configuration bit from MCC GUI.
- Default configuration for RSTOSC is set to HFINTOSC.
- Default value of WTDE configuration bit is set to "disabled"
For the full changelog, please refer to: pic18-configuration-bits-v7