4.3 Transferring Files to the Kit
(Ask a Question)Tools such as WinSCP or FileZilla are used to transfer files to and from the kit. Tools such as wget running on the kit can be used to download files from a network also.
Tools such as WinSCP or FileZilla are used to transfer files to and from the kit. Tools such as wget running on the kit can be used to download files from a network also.