| E | 1/2022 | In section Known Issues and Limitations, added Libero issue that if the keys in key Mode
Policy are disabled and key Mode policy is used, the disabled keys can
continue to be used to ERASE and VERIFY bitstreams. |
| D | 11/2021 |
|
| C | 09/2021 | Added section Out-of-Context Derive Constraints Utility for
Custom Flows. In section Known Issues and Limitations,
added two SmartDebug issues: - One about Data
Rate, Link Width, and other values not appearing for a PCIe
controller.
- One about designs
using DDR controller with FHB enabled may crash.
|
| B | 08/2021 | Editorial updates and bug fixes. |
| A | 08/2021 | Initial Revision |