MS-147 Series Interface RF Connector with Switch, 3.9mm High, DC to 6
GHz
IEEE Std 802.15.4-2003 IEEE Standard for
Information Technology – Part 15.4 Wireless Medium Access Control (MAC) and
Physical Layer (PHY) Specifications for Low-Rate Wireless Personal Area Networks
(LR-WPANs)
ZigBee Specification. ZigBee Document
053474r17, October 19, 2007
AT86RF233 Low Power, 2.4GHz Transceiver for ZigBee, RF4CE, IEEE 802.15.4,
6LoWPAN, and ISM Applications Data Sheet (8351)
AT24MAC602 I 2 C-Compatible (2-wire) 2-Kbit Serial EEPROM with a Factory-Programmed EUI-64 ™ Address Plus an Embedded Unique 128-bit Serial Number