2.1 User ID Location
The user may store identification information (User ID) in 32 designated locations. The User ID locations are mapped to addresses 20 0000h-20 001Fh. Each location is 16 bits in length. Code protection has no effect on these memory locations. Each location may be read with code protection enabled or disabled.