1.2.4 I2C Interface
Communication with the SHA104 and the SHA105 I2C interface will use the standard
I2C protocol. Both devices support a bit rate of up to 400 Kbps and are
connected to a common I2C interface. Through configuration, the
I2C address values can be modified. They must never be programmed to be the
same value.
- SHA105 7-bit address 0x32 (8-bit byte values: Write 0x64, Read 0x65)
- SHA104 7-bit address 0x31 (8-bit byte values: Write 0x62, Read 0x63)