Corrected the PIC Assembler
modulus operator token mentioned (was %, now
mod) in the Equivalent Operators table.
Updated migration information relating to the BANKISEL
directive, which is now supported by the PIC Assembler.
Expanded section on file register
address masking to describe a new way of handling address masking with the PIC
Assembler.
Added new section on use of flow
control instructions and program memory address masking.
Replaced the
#undefine section, which had erroneously shown the content
for the #define section.
Updated the DB and DW directive sections to
indicate that string arguments are now supported by the PIC Assembler.
Removed references to temporary labels, which are not supported.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.