2.3 Relocatable Code
The MPLAB XC8 PIC
Assembler package includes a linker,
hlink, and always builds code in a manner
that is referred to by MPASM documentation as relocatable code.
That is to say that the PIC Assembler produces relocatable
object modules that can be linked with other modules or archive
libraries to form the final program image.
Typically, you always run the PIC Assembler through the
entire build sequence, so that a final image of your project is
produced, but you can, if required, stop the build process
before the link step by using the -c option.
This results in an object file output, which must later be
linked (together with other object modules or library archives,
if required) to form the final program image.