4.2 SHIELD (Driven Shield)
The MTCH1030 touch controller features an active shield (Driven Shield +) signal to enhance touch sensitivity and robustness.
Driven Shield Plus benefits:
- Reduced sensor load
- Water-tolerant touch
- Increased sensitivity
- Shields against electrical noise. The sensors not currently measured are driven as a shield, helping to avoid false detection due to the water bridge between the multiple sensors.
Refer to Microchip Application Note (AN2934) - Capacitive Touch Sensor Design for further details and layout considerations for Driven Shield Plus usage.