10.1 Product Information
| Ordering Code | Supply Voltage | Package Type | Package Media | Temperature Range |
|---|---|---|---|---|
|
MTCH1030-I/MG MTCH1030T-I/MG | 2-5.5V | QFN | Tube Tape and Reel | -40°C to + 85°C |
|
MTCH1030-E/MG MTCH1030T-E/MG | 2-5.5V | QFN | Tube Tape and Reel | -40°C to + 125°C |
|
MTCH1030-I/ST MTCH1030T-I/ST | 2-5.5V | TSSOP | Tube Tape and Reel | -40°C to + 85°C |
|
MTCH1030-E/SS MTCH1030T-E/SS | 2-5.5V | TSSOP | Tube Tape and Reel | -40°C to + 125°C |