1.4.2 Writing Memory

Program Flash Memory (PFM) is written one row at a time while EEPROM is written one word at a time. Multiple Load Data for NVM commands are used to fill the PFM’s row data latches. The duration of the write is determined either internally or externally.