13.5.2 Software Reset Register
Name: | SWRR |
Offset: | 0x01 |
Reset: | 0x00 |
Property: | Configuration Change Protection |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
SWRE | |||||||||
Access | R/W | ||||||||
Reset | 0 |
Bit 0 – SWRE Software Reset Enable
When this bit is written to ‘1
’, a software Reset will
occur.
This bit will always read as ‘0
’.