11.3.4 Clock Sources
The clock sources are divided into two main groups: internal oscillators and external clock sources. All the internal clock sources are automatically enabled when they are requested by a peripheral.
The crystal oscillator must be enabled by writing a
‘1
’ to the ENABLE bit in the 32.768 kHz Crystal Oscillator
Control A (CLKCTRL.XOSC32KCTRLA) register before it can serve as a clock
source.
After Reset, the device starts running from the internal high-frequency oscillator or the internal 32.768 kHz oscillator.
The respective Oscillator Status bits in the Main Clock Status (CLKCTRL.MCLKSTATUS) register indicate if the clock source is running and stable.