36.1 Online Package Drawings
For the most recent package drawings:
- Go to www.microchip.com/packaging.
- Go to the package type-specific page, for example VQFN.
- Search for the Drawing Number and Style to find the most recent package drawings.
Pin Count | Package Type | Drawing Number | Style |
---|---|---|---|
14 | SOIC | C04-00065 | SL |
14 | TSSOP | C04-00087 | ST |
20 | SOIC | C04-00094 | SO |
20 | SSOP | C04-00072 | SS |
20 | VQFN | C04-21380 | REB |
20 | VQFN(1) | C04-00476 | 2LX |
24 | VQFN | C04-21386 | RLB |
24 | VQFN(1) | C04-21483 | U3B |
Note:
- This package type has wettable flanks and will only be available for automotive (VAO) ordering codes.