21.5.3 Control C - Normal Mode
Name: | CTRLC |
Offset: | 0x02 |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CMP2OV | CMP1OV | CMP0OV | |||||||
Access | R/W | R/W | R/W | ||||||
Reset | 0 | 0 | 0 |
Bit 2 – CMP2OV Compare Output Value 2
See CMP0OV.
Bit 1 – CMP1OV Compare Output Value 1
See CMP0OV.
Bit 0 – CMP0OV Compare Output Value 0
The CMPnOV bits allow direct access to the waveform generator’s output compare value when the timer/counter is not enabled. This is used to set or clear the WG output value when the timer/counter is not running.
Note: When
the output is connected to the pad, overriding these bits will not work
unless the CMPnEN bits in the TCAn.CTRLB register have been set. If the
output is connected to CCL, the CMPnEN bits in the TCAn.CTRLB register are
bypassed.