Jump to main content
34.7 AC
Characteristics
Hysteresis vs. VCM and
HYSMODE Figure 34-72. Hysteresis over CM Voltage and HYSMODE at VDD = 5V and
Temperature 25°C in Low Power Mode Disabled
Figure 34-73. Hysteresis over CM voltage and HYSMODE at VDD = 5V and
Temperature 25C in Low Power Mode Enabled
Hysteresis vs. VCM and Temperature
Figure 34-74. Hysteresis over CM Voltage and Temperature at VDD = 5V and
HYSMODE = 0x1 in Low Power Mode Disabled
Figure 34-75. Hysteresis over CM
Voltage and Temperature at VDD = 5V and HYSMODE = 0x1 in
Low Power Mode Enabled
Figure 34-76. Hysteresis over CM
Voltage and Temperature at VDD = 5V and HYSMODE = 0x2 in
Low Power Mode Disabled
Figure 34-77. Hysteresis over CM
Voltage and Temperature at VDD = 5V and HYSMODE = 0x2 in
Low Power Mode Enabled
Figure 34-78. Hysteresis over CM
Voltage and Temperature at VDD = 5V and HYSMODE = 0x3 in
Low Power Mode Disabled
Figure 34-79. Hysteresis over CM
Voltage and Temperature at VDD = 5V and HYSMODE = 0x3 in
Low Power Mode Enabled
Offset over CM Voltage
Figure 34-80. Offset over CM Voltage and HYSMODE at VDD = 5V and
Temperature 25°C in Low Power Mode Disabled
Figure 34-81. Offset over CM Voltage and HYSMODE at VDD = 5V and
Temperature 25°C in Low Power Mode Enabled
Figure 34-82. Offset over CM Voltage and Temperature at VDD = 5V and
HYSMODE = 0x1 in Low Power Mode Disabled
Figure 34-83. Offset over CM Voltage and Temperature at VDD = 5V and
HYSMODE = 0x1 in Low Power Mode Enabled
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.