14.5.3 Interrupt Priority Level 0
| Name: | LVL0PRI |
| Offset: | 0x02 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| LVL0PRI[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 7:0 – LVL0PRI[7:0] Interrupt Priority Level 0
This register is used to modify the priority of the LVL0 interrupts. See the section Normal-Priority Interrupts for more information.