20.3.3.1 Normal Mode
In Normal mode operation, a single time-out period is set for the WDT. If the
WDT is not reset from software using the WDR
instruction during the
defined time-out period, the WDT will issue a system Reset.
A new WDT time-out period will start each time the WDT resets the
WDR
.
There are 11 possible WDT time-out periods (TOWDT), selectable from 8 ms to 8s by writing to the Period (PERIOD) bit field in the Control A (WDT.CTRLA) register.
The figure below shows a typical timing scheme for the WDT operating in Normal mode.
Normal mode is enabled as long as the Window (WINDOW) bit field in the WDT.CTRLA register is 0x0.