Conversion Rate Up to 375 ksps at 12-bit Resolution
Up to 15
Inputs
Differential and Single-Ended
Conversion
Programmable Gain Amplifier (PGA) from 1x
to 16x
Input Voltage Range from -100 mV to VDD+100 mV
Multiple Internal ADC Reference Voltages
VDD
1.024V
2.048V
2.500V
4.096V
External Reference Input
Single and Free-Running Conversions
Series and Burst Accumulation Modes
Accumulation of Up to 1024 Conversions
Left or Right Adjusted Result
Interrupts on Conversion Complete
Optional Event Triggered Conversion
Configurable Window Comparator
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.