11.5.1 Main Clock Control A
Name: | MCLKCTRLA |
Offset: | 0x00 |
Reset: | 0x00 |
Property: | Configuration Change Protection |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CLKOUT | CLKSEL[1:0] | ||||||||
Access | R/W | R/W | R/W | ||||||
Reset | 0 | 0 | 0 |
Bit 7 – CLKOUT System Clock Out
When
this bit is written to ‘1
’, the system clock is output to the
CLKOUT pin.
Bits 1:0 – CLKSEL[1:0] Clock Select
This bit field selects the source for the Main Clock (CLK_MAIN).
Value | Name | Description |
---|---|---|
0x0 | OSC20M | 20 MHz internal oscillator |
0x1 | OSCULP32K | 32.768 kHz internal ultra low-power oscillator |
0x2 | XOSC32K | 32.768 kHz external crystal oscillator |
0x3 | EXTCLK | External clock |