5.3 Frequency and Time
Symbol | Description |
---|---|
kHz | 1 kHz = 103 Hz = 1,000 Hz |
MHz | 1 MHz = 106 Hz = 1,000,000 Hz |
GHz | 1 GHz = 109 Hz = 1,000,000,000 Hz |
ms | 1 ms = 10-3s = 0.001s |
µs | 1 µs = 10-6s = 0.000001s |
ns | 1 ns = 10-9s = 0.000000001s |
Symbol | Description |
---|---|
kHz | 1 kHz = 103 Hz = 1,000 Hz |
MHz | 1 MHz = 106 Hz = 1,000,000 Hz |
GHz | 1 GHz = 109 Hz = 1,000,000,000 Hz |
ms | 1 ms = 10-3s = 0.001s |
µs | 1 µs = 10-6s = 0.000001s |
ns | 1 ns = 10-9s = 0.000000001s |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.