2 What's New?
v4.1.0
- Added support for Register Editor View feature.
- Refined the code generation process for WDTOCN0 and WDTCON1 macros, to ensure proper control is managed by the WWDT module and not from configuration bits.
- Updated PCON registers to update only bits related to WWDT
For the full changelog, please refer to: www.npmjs.com/package/@mchp-mcc/scf-pic8-wwdt-v1