4 Repairs and Enhancements
| Type of Change | Issue ID | Description | Devices Affected |
|---|---|---|---|
| New Feature | M8PD-10025 | Added support for Register Editor View feature | All supported devices |
| Bug | M8PD-5197 | Entire PCON0 register is written instead of only nRWDT bit | All supported devices |
| Bug | M8PD-5202 | Incorrect code generation when changing the WDT operating mode in CONFIG5 register | All supported devices |