4.8.4 _start_secondary and _stop_secondary Functions
Start or stop the Secondary core after the image has been loaded by the Main core.
Include
<libpic30.h>
Prototypes
void _start_secondary(void)
void _stop_secondary(void)
Arguments
None.
Return Value
None.
Remarks
None.
Default Behavior
The _start_secondary and _stop_secondary routines
perform the MNl1KEY unlock sequence and set or clear the SECEN bit (MNl1CON[15])
respectively.
Files
start_secondary.c (in libpic30.zip>data_init_dualch.S)
stop_secondary.c (in libpic30.zip>data_init_dualch.S)