4.4.1 __C30_UART Constant
Constant that defines the default UART.
Include
N/A
Prototype
int __C30_UART;
Remarks
Defines the default UART that read() and write() will
use for stdin (unless a file has been attached) and
stdout.
Default Behavior
By default, or with a value of 1, UART 1 will be used. Otherwise, UART 2 will be used.
read() and write() are the eventual destinations
of the C standard I/O functions.