4.6.5 _write_flash_word48 Function
Write two words of FLASH memory with 24 bits of data per word. Word writes are supported
dsPIC33E devices. The row address is specified with type
_prog_addressT. Note that the location must be erased before any write
can be successful.
This function is currently disabled for devices subject to the Device ID errata as described in:
- dsPIC33FJXXXGPX06/X08/X10 Family Silicon Errata and Data Sheet Clarification (DS-80000446)
- dsPIC33FJXXXMCX06/X08/X10 Family Silicon Errata and Data Sheet Clarification (DS-80000447)
Include
<libpic30.h>
Prototype
void _write_flash_word48(_prog_addressT dst, int dat1,
int dat2);
Arguments
dst | destination memory address |
dat1,dat2 | integer data to be written |
Return Value
None.
Remarks
None.
Default Behavior
Write two words of Flash memory with 48-bit data for most dsPIC33E devices.
File
flash_helper.c