4.5.4 _write_eedata_row Function
Write _EE_ROW bytes of EEDATA memory on dsPIC30F devices.
Include
<libpic30.h>
Prototype
void _write_eedata_row(_prog_addressT dst, int
*src);
Arguments
dst | destination memory address |
src | points to the storage location of data to be written |
Return Value
None.
Remarks
None.
Default Behavior
Write specified bytes of EEDATA memory.
File
eedata_helper.c