Preface
The AVR128DA48 Curiosity Nano Evaluation Kit is a hardware platform to evaluate microcontrollers in the AVR® DA Family. This board has the AVR128DA48 microcontroller (MCU) mounted.
Supported by both MPLAB® X IDE and Atmel Studio 7, the board provides easy access to the features of the AVR128DA48 to explore how to integrate the device into a custom design.
The Curiosity Nano series of evaluation boards include an on-board debugger. No external tools are necessary to program and debug the AVR128DA48.
- MPLAB® X IDE and Atmel Studio - Software to discover, configure, develop, program, and debug Microchip microcontrollers.
- Code examples in Atmel START - Get started with code examples or generate drivers for a custom application.
- Code examples on GitHub - Get started with code examples.
- AVR128DA48 website - Find documentation, datasheets, sample, and purchase microcontrollers.
- AVR128DA48 Curiosity Nano website - Kit information, latest user guide, and design documentation.