3.1.2.4 DIAG_CLK_TOL_LIMIT

#define DIAG_CLK_TOL_LIMIT (60L)

Defines the tolerance for the deviation between the measured and expected F_CPU of 3.33 MHz (e.g., 60%). The tolerance limit must be adjusted based on the clock selection.