2.2.1 Configuration
This example shows how to configure a conversion of ADC0 on an overflow of TCA, using synchronous event channel 0.
- Configure TCA with the desired frequency and period
- Select TCA overflow event as an event source for synchronous event channel 0
- Configure asynchronous user channel 1 (ADC0) to use synchronous event channel 0 as event input
- Configure the ADC0 for an ADC conversion triggered by an event