2.1 Create a New MPLAB® Harmony v3 Project
This tutorial shows the user how to create a new MPLAB® Harmony v3 project using MPLAB Code Configurator (MCC). This training module used SAM D5x/E5x MCUs to create an application that gets the user started in developing applications using MCC on the MPLAB Harmony v3 software framework and System Hardware Definitions (SHD).
The application makes use of the SAM E54 Curiosity Ultra Development Board.
            Note that a some information is shown on the MPLAB Code Configuration output window when the main board is activated on the Project Graph.
This SHD information reports the name of the selected board as well as the link to the Microchip web page where the user can find an overview and extensive documentation.