2 Collateral

The following references may be useful in developing applications for the EV71E60A MEC1723 evaluation board.

Kit Information:
Device Web Pages:
  • MEC1723 - Embedded controller and keyboard interface for notebook and desktop computers
  • MCP2200 - USB to UART protocol converter
  • GD25LR512MF - Gigadevice 512 Mb QSPI memory
Intel Meteor Lake RVP Documentation:
Software Support:
  • MPLAB®X - Microchip Integrated Design Environment
  • MEC165xB/MEC175xB Blinking LEDs Sample Code on MyMicrochip SDE Portal
  • Intel Zephyr EC Firmware (Contact your MCHP representative for more information)
Hardware Debuggers:
  • Microchip DV164055 ICD5 In-Circuit Debugger
  • Microchip PG164150 MPLAB® PICkit™ 5 In-Circuit Debugger
  • Microchip AC102015 Target Adapter Board
  • Keil ULINK2 Debug Adapter