9.2.2 External Unique Identifier (EUI)
The EUI data is stored at locations 2C0014h-2C0023h in the program memory region.
This region is an optional space for placing application specific information. The data is
coded per customer requirements during manufacturing. The EUI cannot be erased by a Bulk Erase
command.
Important: Data is stored
in this address range on receiving a request from the customer. The customer may contact the
local sales representative or Field Applications Engineer and provide them the unique
identifier information that is required to be stored in this region.